Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
N0002N21 - Iron Nylon W Nut (NO.2)
Bill of material
N0-00-2N21-00500000
CNSORDERNO
Order Number
TYPE
Type
No.2
S
Size
D
Length
28 mm
D1
Length
22 mm
A
Diameter
10 mm
A1
Height
1 mm
H
Height
14 mm
H1
Height
3.5 mm
B
Width
11.5 mm
B1
Width
4 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models