Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
N0020J30 - SUS Knurled Nut
Bill of material
N0-02-0J30-00400000
CNSORDERNO
Order number
S
Size
A
Diameter
mm
TA
Tolerance Diameter
±0.1 mm
B
Diameter
mm
TB
Tolerance Diameter
+0 -0.2 mm
C
Height
mm
TC
Tolerance Height
±0.1 mm
D1
Height
mm
TD1
Tolerance Height
±0.2 mm
E
Chamfer
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models