Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
N0080694 - Tough Lock Nut (Flange) (Details) (8T)
Bill of material
N0-08-0694-01000000
CNSORDERNO
Order number
S
Size
DW
Dihedral width
mm
TDW
Tolerance Dihedral width
0 -0.25 mm
DD
Diagonal dimensions
mm
CD
Collar diameter
mm
TCD
Tolerance Collar diameter
mm
TH
Total height
mm
TTH
Tolerance Total height
±0.2 mm
HH
Hexagonal height
mm
CT
Collar thickness
mm
A
Width
mm
B
Angle
50 °
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models