Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Agathon
Description
N6532/ISO9182-4-C/DIN9825-K - Quick-change with cone long
Bill of material
N6532/ISO9182/DIN9825 Schnellwechsel mit Konus lang 6532.040.200
IDNR
Art.-Nr.
D1
d1
mm
D7
d7
mm
L1
l1
mm
L2
l2
mm
L4
l4
mm
LX
lx
5 mm
ISO
ISO-Norm
DIN
DIN-Norm
LAGER
Preferred dimensions
GEWICHT
Weigth
kg
CTN
Zolltarifnummer
8466.9430
URSP
Ursprungsland
CH