Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Agathon
Description
N7992 - Agathon Fine Centering Plus
Bill of material
N7992 Agathon Fine Centering Plus 7992010036
IDNR
Ident number
7992010036
POS
Position
D1
d1
10 mm
D3
d3
20 mm
D4
d4
27 mm
D5
d5
26 mm
D7
d7
5.2 mm
L1
l1
36 mm
L2
l2
19 mm
L3
l3
7 mm
L4
l4
38.5 mm
L5
l5
11 mm
L6
l6
7.5 mm
L7
l7
24 mm
L8
l8
19 mm
C
Entrance
630 N
CO
Closed
1050 N
LAGER
Preferred dimensions
ok
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models