Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Agathon
Description
N8001 - Clamps for ISO-DIN Norm
Bill of material
N8001 Briden 8001.000.001
IDNR
Artikel-Nummer
8001.000.001
D1
d1
16 mm
D2
d2
19 mm
D3
d3
6.6 mm
L1
l1
11 mm
L2
l2
6 mm
LAGER
Preferred dimensions
ok mm
GEWICHT
Weigth
kg
CTN
Zolltarifnummer
8466.9430
URSP
Ursprungsland
CH
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models