Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Nason
Description
NAC Series - 1.50” to 12” Bore, Pneumatic, Aluminum, NFPA
Bill of material
NAC-MX0-4.00x0.125
PN
Part No.
PNACC
Accessories Part No.
(NO ACCESSORIES)
STYLE
Style
BORE
Bore Size
Inch
STROKE
Stroke
Inch
MOUNT
NFPA Mounts
RE
Rod End Options
MA
Micro Adjust Option
RED
Rod End Options - Double Rod
OS
Oversize Rod
Inch
PT
Port Options
OPH
Head Port Location
OPC
Cap Port Location
HCT
Head Cushion Option
CLH
Head Cushion Location
AS
Adjustable Stroke
ASL
Adjustable Stroke Length
Inch
CCT
Cap Cushion Option
CCL
Cap Cushion Location
AA
Extended Piston Rod Thread Option - Head End
AL
Extended Piston Rod Thread Length - Head End
Inch
AAD
Extended Piston Rod Thread Option - Cap End
ALD
Extended Piston Rod Thread Length - Cap End
Inch
CC
Extended Piston Rod Option - Head End
CL
Extended Piston Rod Length - Head End
Inch
CCD
Extended Piston Rod Option - Cap End
CLD
Extended Piston Rod Length - Cap End
Inch
CS
Center Support
SE
Spring Options
ST
Stop Tube Option
STL
Stop Tube Length
Inch
XI
Inch
BP
Bumper Options
S
Seal Material Options
NR
Non-Rotating Option
AO
Air/Oil Piston
ENP
Electroless Nickel Plated
MP
Magnetic Piston
SSO
Stainless Steel Options
LF
Low Friction
MRS
Metallic Rod Scrappers
SCT
Steel Cylinder Tube
PH
400 PSI Hydraulic
REE
Rod Eye
CBB
Clevis Bracket
RC
Rod Clevis
EB
Eye Bracket
PPF
Front Pivot Pin
PPR
Rear Pivot Pin
ACA
AC Alignment Coupler
MSRE
Male Spherical Rod Eye
FSRE
Female Spherical Rod Eye
SB
Switch Bracket
SS
Switch Selection
SP
Switch Position
NOTE
Note
See catalog for available temperature and pressure rating combinations
LB
Inch
LD
Inch
A
Inch
B
Inch
C
Inch
E
Inch
EE
Inch
F
Inch
G
Inch
J
Inch
K
Inch
KKF
KK
MMR
MM Rod Dia.
Inch
P
Inch
R
Inch
RM
Inch
V
Inch
Y
Inch
ZB
Inch
ZM
Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models