Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
NADELFIX 2,5 - -
Bill of material
396030
BEST
Order No.
396030
SSTELLE
Interface fitted
SWA 39 mm
STIFTD
Pin -Ø
2,5 mm
AFL
Support surface
38 x 34 mm
G
total height
55 mm
FWEG
Spring travel
max. 10 mm
B
width
56 mm
B1
width
38 mm
H
height
59 mm
L
Length
50 mm
L1
Length
34 mm
BS
Description
Information
Infotext
INFO
Technical Information
Info
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models