Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
NADELFIX 2,5 - -
Bill of material
396030
BEST
Order No.
396030
SSTELLE
Interface fitted
SWA 39 mm
STIFTD
Pin -Ø
2,5 mm
AFL
Support surface
38 x 34 mm
G
total height
55 mm
FWEG
Spring travel
max. 10 mm
B
width
56 mm
B1
width
38 mm
H
height
59 mm
L
Length
50 mm
L1
Length
34 mm
BS
Description
Information
Infotext
INFO
Technical Information
Info
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    dk Fixturing systems
    Vacuum plate – square - -
    dk Fixturing systems
    Spring fingers - -
    dk Fixturing systems
    Tailstock - -
    dk Fixturing systems
    Collets - -
    dk Fixturing systems
    NADELFIX 5 - -
    dk Fixturing systems
    Columns with screw - -
    dk Fixturing systems
    Small-parts clamp, smooth - -
    dk Fixturing systems
    Quick-action rotary and pivot unit clamp - -
    dk Fixturing systems
    NADELFIX 5 Midi - -
    dk Fixturing systems
    NADELFIX 5 Maxi - -
    dk Fixturing systems
    Horizontal toggle clamp for toothed rails - -
    dk Fixturing systems
    Multispannfix - -
    norelem
    10142 - Aluminium profiles 40x40 light Type B
    ODU
    Single items
Previews
3D
Dimension
2D
Download CAD models