Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Hettich
Description
Narrow unit set InnoTech Atira silver - Narrow unit set InnoTech Atira silver
Bill of material
9214729
ARTICLENO
Order Number
CW
300.000 mm
NL
mm
A
1.000 mm
C
1.000 mm
EB
12.500 mm
L
347.500 mm
H
616.500 mm
X
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models