Catalog navigation
Výběr CAD modelu
Available products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
NBL71_77 - Polyurethane shock-absorbing material / with metal gasket cover type
Bill of material
NBL72-D12-L10
CODE
Code
TYPE
Type
With Metal Gasket Cover Type
MAT1
Material (Polyurethane)
MAT2
Material (Washer)
SUS304
HRD
Hardness
COLOR
Color
D
mm
L
mm
M
M (applicable screws)
M3
V
d
6.0 mm
D1
d2
11.0 mm
HH
h
3 mm
LINK
Network Station
Website Link
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model