Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Märkische Stanz-Partner
Description
NC.015.00.06600 - Gas Spring, compact height, FP serie
Bill of material
NC.015.00.06600.038
CNSORDERNO
Order number
COMPANY
Company
MSP
TYPE
Type
NC.015.00.06600
FL
Flanges
CONSYS
Connection systems
CON
Connector
TB
Tube
CR
Compression Rate
IF
Initial Force 1 (150 bar)
6630 daN
IIF
Initial Force 2 (150 bar)
6630 daN
B
Body diameter
120 mm
Q
Safety stroke
3 mm
L
Cylinder length
mm
AK
Ø ROD
75 mm
VM
VMAX
1.6 m/s
CNSMASSEXACT
Weight
kg
V
Vol
l
FD
Max. pressure
150 bar
BAG
Filling thread
G1/8"
ABA
Charging adapter
18 CG 1-Q
PB
Product name
COMPACT HEIGHT
SERIEN
Series
CW
VTEMP
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models