Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Märkische Stanz-Partner
Description
NC.015.00.09500 - Gas Spring, compact height, FP serie
Bill of material
NC.015.00.09500.050
CNSORDERNO
Order number
COMPANY
Company
MSP
TYPE
Type
NC.015.00.09500
HUBMAX
Max. Stroke
mm
FL
Flanges
CONSYS
Connection systems
CON
Connector
TB
Tube
CR
Compression Rate
IF
Initial Force 1 (150 bar)
9540 daN
IIF
Initial Force 2 (150 bar)
9540 daN
HUB
Dynamic stroke
mm
Enter value for HUB
Dynamic stroke
mm
cm
inch
ft
B
Body diameter
150 mm
L1
Total length
mm
Q
Safety stroke
3 mm
L
Cylinder length
mm
AK
Ø ROD
90 mm
VM
VMAX
1.6 m/s
CNSMASSEXACT
Weight
kg
V
Vol
l
FD
Max. pressure
150 bar
BAG
Filling thread
G1/8"
ABA
Charging adapter
18 CG 1-Q
PB
Product name
COMPACT HEIGHT
SERIEN
Series
CW
VTEMP
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models