Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Märkische Stanz-Partner
Description
NC.041.00.08000...1 - Gas Spring, compact height force
Bill of material
NC.041.00.08000.025.1
CNSORDERNO
Order number
COMPANY
Company
MSP
TYPE
Type
NC.041.00.08000
HUBMAX
Max. Stroke
mm
FL
Flange
without flange
CR
Compression Rate
IF
Initial Force 1 (180 bar)
7950 daN
IIF
Initial Force 2 (180 bar)
7950 daN
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
B
Body diameter
95 mm
L1
Length
mm
Q
Safety stroke
2 mm
L
Length
mm
AK
Ø Rod
75 mm
VM
VMAX
1.6 m/s
CNSMASSEXACT
Weight
V
Vol
l
FD
Max. pressure
180 bar
BAG
Filling thread
G 1/8"
ABA
Charging adapter
G 1/8"
PB
Product name
HEAVY LOAD
SERIEN
Series
CP
VTEMP
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models