Catalog navigation
CAD模型選擇
可提供的產品: 12
HELP_VARIABLE
Company
Märkische Stanz-Partner
Description
NC.060.10.05000 - Gas Spring, Standard, acc. to VDI 3003
Bill of material
NC.060.10.05000.080
CNSORDERNO
Order number
COMPANY
Company
MSP
TYPE
Type
NC.060.10.05000
HUBMAX
Max. Stroke
mm
FL
Flanges
CONSYS
Connection systems
CON
Connector
TB
Tube
CR
Compression Rate
IF
Initial Force 1 (150 bar)
4980 daN
IIF
Initial Force 2 (150 bar)
4980 daN
HUB
Dynamic stroke
mm
Enter value for HUB
Dynamic stroke
mm
cm
inch
ft
B
Body diameter
120 mm
L1
Total length
mm
Q
Safety stroke
3 mm
L
Cylinder length
mm
AK
Ø ROD
65 mm
VM
VMAX
2.0 m/s
CNSMASSEXACT
Weight
kg
V
Vol
l
FD
Max. pressure
150 bar
BAG
Filling thread
G1/8"
ABA
Charging adapter
18 CG 1-Q
PB
Product name
ISO
SERIEN
Series
AG
VTEMP
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型