Catalog navigation
CAD Model seçimi
Uygun ürünler: 8
HELP_VARIABLE
Company
Märkische Stanz-Partner
Description
NC.061.10.05000 - Gas Spring, Delayed gas spring
Bill of material
NC.061.10.05000.050
CNSORDERNO
Order number
COMPANY
Company
MSP
TYPE
Type
NC.061.10.05000
HUBMAX
Max. Stroke
mm
FL
Flanges
CONSYS
Connection systems
CON
Connector
TB
Tube
CR
Compression Rate
IF
Initial Force 1 (150 bar)
5025 daN
IIF
Initial Force 2 (150 bar)
5025 daN
HUB
Dynamic stroke
mm
Enter value for HUB
Dynamic stroke
mm
cm
inch
ft
B
Body diameter
150 mm
L1
Total length
mm
Q
Safety stroke
3 mm
L
Cylinder length
mm
AK
Ø ROD
80 mm
VM
VMAX
1.6 m/s
CNSMASSEXACT
Weight
kg
V
Vol
l
FD
Max. pressure
100 bar
BAG
Filling thread
G1/8"
ABA
Charging adapter
18 CG 1-Q
PB
Product name
SPEED CONTROL
SERIEN
Series
VAM
VTEMP
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir