Catalog navigation
CAD model selection
Selectable products: 60
HELP_VARIABLE
Company
Märkische Stanz-Partner
Description
NC.091.16.C - GS, Plunger F serie
Bill of material
NC.091.16.C.00011.295.125
CNSORDERNO
Order number
COMPANY
Company
MSP
TYPE
Type
NC.091.16.C
HUBMAX
Max. Stroke
mm
FL
CR
Compression Rate
IF
Initial Force 1
6 daN
IIF
Initial Force 2
daN
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
B
Body diameter
M16x1,5
L1
Total length
mm
Q
Safety stroke
1 mm
L
Cylinder length
mm
AK
Ø ROD
6 mm
VM
VMAX
1.6 m/s
CNSMASSEXACT
Weight
kg
V
Vol
l
FD
Max. pressure
20 bar
BAG
Filling thread
M6
ABA
Charging adapter
06 CG 2-Q
PB
Product name
GAS STRIPPERS / STOCK LIFTERS
SERIEN
Series
EFGC
VTEMP
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Bansbach easylift
    Lockable Gas Springs KX
    Bansbach easylift
    Lockable Gas Springs B
    Märkische Stanz-Partner
    NC.091.16 - GS, Plunger acc. to VDI 3004
    Schmalz
    Spring plunger FSTE-HD
Previews
3D
Dimension
2D
Download CAD models