Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Märkische Stanz-Partner
Description
NCF.3 - GS, Stripper
Bill of material
NCF.3.00100.100
CNSORDERNO
Order number
COMPANY
Company
MSP
TYPE
Type
NCF.3
HUBMAX
Max. Stroke
mm
FL
Flanges
CR
Compression Rate
IF
Initial Force 1 (150 bar)
daN
IIF
Initial Force 2 (150 bar)
daN
HUB
Dynamic stroke
mm
Enter value for HUB
Dynamic stroke
mm
cm
inch
ft
B
Body diameter
NO
Q
Safety stroke
2 mm
L
Cylinder length
mm
AK
Ø ROD
50 mm
VM
VMAX
1.6 m/s
CNSMASSEXACT
Weight
kg
V
Vol
l
FD
Max. pressure
0 bar
BAG
Filling thread
NO
ABA
Charging adapter
NO
PB
Product name
GAS STRIPPERS / STOCK LIFTERS
SERIEN
Series
EXY
VTEMP
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Dirak
    6-111.03 - Lock Support for Slam Latch
    NANKAI SEIKO CO., LTD. (SMT)
    ZZ
    Märkische Stanz-Partner
    NC.88.00.063.0330 - Flange
    Märkische Stanz-Partner
    NC.88.00.150.0402 - Flange
    NANKAI SEIKO CO., LTD. (SMT)
    2RS
    NANKAI SEIKO CO., LTD. (SMT)
    ZZ
    Märkische Stanz-Partner
    NCZ.02 - GS, Accessories: One way adapter
    NANKAI SEIKO CO., LTD. (SMT)
    ZZ NR2
    Märkische Stanz-Partner
    NC.88.00.016... - Flange
    NANKAI SEIKO CO., LTD. (SMT)
    OPEN
    Märkische Stanz-Partner
    NC.88.00.032.0320 - Flange
    Märkische Stanz-Partner
    NC.060.09.00300 - Gas Spring, Standard, compact height
    Märkische Stanz-Partner
    NCI.BK.KRM6 - GS, Accessories: Adapter
    Märkische Stanz-Partner
    NCP SPVD, NCP SPFI, - Gas Springs
Previews
3D
Dimension
2D
Download CAD models