Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HPC
Description
NDS-P - Suction cup holder
Bill of material
HPC - NDS-20/P
REF
Part number
NDS-20/P
V
Version
Parallel
A
ØA
20 mm
B
26 mm
C
64 mm
D
14 mm
H
25 mm
E
12.5 mm
MAS
Weight
60 g
INFO
Informations
Information
INFO
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models