Catalog navigation
Seleção de modelos em CAD
Available products: 60
HELP_VARIABLE
Company
RCM
Description
NE 16x1.5 - Gas ejectors
Bill of material
NE16x1.5-125-B-GR
CODE
-
CU
Stroke
mm
L
Total length
mm
LMIN
Minimum length
mm
RC
Reserves stroke
1 mm
D
Diameter
13.4 mm
P
Pressure
bar
PMIN
Pressure min.
10 bar
CX
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
FIS
Fixing
F0
Initial force
daN
F1I
Isothermal end force
1.56xF0 daN
F1P
Polytrophic end force
2.03xF0 daN
S
Surface
0.28 cm^2
W
Weight
kg
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimensão
2D
Baixar modelos em CAD