Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Needle Grippers SNG-V - SNG-V 6 1.2 V-S-5
Bill of material
SCHMALZ 10.01.29.00539 SNG-V 6 1.2 V-S-5
NAME
Name
10_01_29_00539
NNCUSTOM
SNG-V 6 1.2 V-S-5
NTCUSTOM
Nadelgreifer
NBCUSTOM
SNG-V 6 1.2 V-S-5
LINACUSTOM
SNG-V 6 1.2 V-S-5
ARTNR
Order number
10.01.29.00539
C114
B
15 mm
C132
G1
M5-IG
C138
G3
M5-IG
C633
G4
M5-IG
C117
H
39.8 mm
C111
L
115 mm
C2051
W (E)
30 °
C628
X1
29 mm
C629
X2
29 mm
C2191
Z (NA)
5 mm
C1490
Anzahl Nadeln
6
C1491
Nadeldurchmesser
1.2 mm
C2201
Druckbereich (Betriebsdruck)
3,0 ... 6,0 bar
C2220
Umgebungstemperatur
5 ... 60 °C
C662
Einbauposition
Beliebig
C575
Weight
85 g
C1493
Zusatzfunktion
Variabler Hub
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models