Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
NEF Series - Single Type Couplings
Bill of material
NEF45S-NH16JD2XNH16JD2
MN
Model No.
LSCM
Left Shaft Coupling Method
RSCM
Right Shaft Coupling Method
DL
Left Bore size : d
mm
Enter value for DL
Left Bore size : d
mm
cm
inch
ft
DTL
Tolerance of bore diameter (Left)
KWL
Tolerance of Keyway (Left)
PTPL
Position of tapping (Left)
DR
Right Bore size : d
mm
Enter value for DR
Right Bore size : d
mm
cm
inch
ft
DTR
Tolerance of bore diameter (Right)
KWR
Tolerance of Keyway (Right)
PTPR
Position of tapping (Right)
HUBL
Left Hub Type
HUBR
Right Hub Type
AT
Allowable Torque
N*m {kgf*m}
RS
Max. Rotation speed
r/min
TSD
Torsional Stiffness (Disk Only)
N*m/rad {kgf*m/rad}
ASC
Axial Spring Constant
N/mm {kgf/mm}
A
Total length
mm
B1
dim B (Key type, Standard hub, Expanded dia hub)
mm
B2
dim B (Key type, Long hub)
mm
B3
dim B (Clamp type, Standard hub, Square hub, Expanded dia hub)
mm
B4
dim B (Taper type, Standard hub)
mm
C
Width
mm
E
Width
mm
H
Boss dia. (Standard Hub)
mm
HL
Boss dia. (Extended-Dia. Hub)
mm
K
Outer Diameter
mm
G
mm
L
mm
Q
mm
R
mm
S
mm
T
mm
AM
Angular Misalignment
1 deg
AD
Axial Displacement
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Tsubakimoto Chain Co.
    NEF Series - Spacer Type Couplings
    Tsubakimoto Chain Co.
    NEF Series - Long Spacer Type Couplings
    Tsubakimoto Chain Co.
    TKP35H22
    Tsubakimoto Chain Co.
    TKP58H39
    Tsubakimoto Chain Co.
    Trunion mounting adaptor
    Tsubakimoto Chain Co.
    JWH200DR - High Lead Ball Screw Type
    Tsubakimoto Chain Co.
    TKP18H14/15
    THK CO.,LTD.
    Flange Type - Ultra Heavy Load SHS-LC
    Tsubakimoto Chain Co.
    TKP35H32
    NISSEI Corporation
    Reduced backlash
    THK CO.,LTD.
    Wide Type SRS-WGM
    Tsubakimoto Chain Co.
    TKP25H15
    KHK KOHARA GEAR
    Ground Spur Gears (MSGB)
    Tsubakimoto Chain Co.
    CR
Previews
3D
Dimension
2D
Download CAD models