Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Misumi
Description
NEFS8-80160 - Aluminum Extrusions 8-80 Series (80x160)
Bill of material
NEFS8-80160-50
PN
Part Number
NEFS8-80160-50
TYPE
Type
NEFS8-80160
L
L 0.5mm Increment
mm
Enter value for L
L 0.5mm Increment
mm
cm
inch
ft
ALT1
End Face C Chamfering
ALT2
Tapping
ALT21
Tapping(Heli-Coil Insert)
DPL
Depth on the Left Side
0 mm
DPR
Depth on the Right Side
0 mm
ALT3
Fastening Location Wrench Access Hole Alterations
HPS3
Hole Position Slection
NLSH3
Number of Left Side Hole
NRSH3
Number of Right Side Hole
HDS3
Hole Direction Selection
N/A
H3
H
20 mm
J3
J
40 mm
K3
K
40 mm
DD3
d
8 mm
ALT31
Available Alteration Combinations (Fastening Location Wrench Access Hole on The Left Side)
ALT32
Available Alteration Combinations (Fastening Location Wrench Access Hole on The Right Side)
ALT4
Wrench Hole in Specified Position
NH4
Number of Hole
AH
AH 0.5mm Increment
mm
BH
BH 0.5mm Increment
mm
CH
CH 0.5mm Increment
mm
DH
DH 0.5mm Increment
mm
EH
EH 0.5mm Increment
mm
ALT5
Counterbores in Specified Position
NH5
Number of Hole
Z5
Z Slection
DD5
d
0.0 mm
DD15
d1
0.0 mm
YA
YA 0.5mm Increment
mm
YB
YB 0.5mm Increment
mm
YC
YC 0.5mm Increment
mm
YD
YD 0.5mm Increment
mm
YE
YE 0.5mm Increment
mm
ALT6
D Type Hole Alterations
HPS6
Hole Position Slection
H6
H
0 mm
D6
D
0.0 mm
ALT7
S Type Hole Alterations
HPS7
Hole Position Slection
H7
H
0 mm
D17
D1
0 mm
D27
D2
0.0 mm
ALT8
M Type Hole Alterations
HPS8
Hole Position Slection
H18
H1
0 mm
D8
D
0.0 mm
ALT9
L Type Hole Alterations (Top)
H9
H (No. of Holse)
JLP
Hole Pitch 1mm Increment
mm
D9
D
0.0 mm
ALT91
L Type Hole Alterations (Bottom)
H91
H (No. of Holse)
KLP
Hole Pitch 1mm Increment
mm
D91
D
0 mm
ALT10
High Precision CutPrecision Cut
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimensión
2D
Descarga de modelos CAD