Catalog navigation
CAD模型選擇
可提供的產品: 20
HELP_VARIABLE
Company
RMB ENERGIE
Description
neoTower® - Cogeneration Unit Natural Gas
Bill of material
3011023_neotower_9_5_300
SA010ID04
Manufacturer’s name
RMB/ENERGIE GmbH
URL
Manufacturer website
https://www.rmbenergie.com
SA700ID19
Type of supplied energy
Natural gas
SA700ID04
Product series
neoTower
PDF
neoTower 11.0 Erdgas_PDF
SA700ID05
Product description
SA810ID91
Articel number
SA810ID06
GTIN number
SA810ID10
Description text
LOD
Detail level
SA700ID09
Rated output - electrical
kW
SA700ID06
Rated output - thermal P(CHP100+Sup0)
kW
SA700ID37
Electrical power min.
kVA
SA700ID38
Electrical power max.
kVA
SA700ID35
Heat output min.
kW
SA700ID36
Heat output max.
kW
SA700ID18
Energy input full load
kW
FS
Liquefied Petroleum gas input
n.a. kg/h
FS2
Liquefied Petroleum gas input
n.a. I/h
SZ
CHP coefficient
FPF
f Primary energy factor
PEE
PES
%
SA700ID27
ƞ S =ƞson -Σ(F1-F5)
SA700ID47
Sound pressure level
dB(A)
SA700ID30
Sound power level
dB
WI
Maintenance interval
Bh
SA700ID28
ƞ S =ƞson -Σ(F1-F5)
%
SA700ID48
Gas supply pressure min.
2000 Pa
SA700ID49
Gas supply pressure max.
5000 Pa
SA110ID04
Electrical connection
Stand-alone and mains operation Mains and mains backup operation
WE
Electrical efficiency ratio ƞel
%
WT
Thermal efficiency ratio ƞth
%
SA700ID46
Total efficiency ratio - full load
%
SA700ID24
Electrical power consumption of the heating circulating pump
W
SA700ID39
Flow temperature for water preparation
80 °C
SA700ID40
Flow temperature max.
80 °C
SA700ID41
Flow temperature min.
80 °C
SA700ID42
return temperature min.
25 °C
SA700ID43
return temperature max.
65 °C
UT
min./max. ambient temperature
5/30 °C
SA700ID44
Operational pressure (heating water)
hPa
SA700ID50
Heating water flow min.
l/s
SA700ID51
Heating water flow max.
l/s
NS
Nominal voltage
400 V
FZ
Frequency
50 Hz
NW
Nominal effective power PnG
kW
SS
Apparent power
kVA
NSP
Nominal voltage UnG
400 V
SA700ID20
Grid frequency
50 Hz
COSU
Cos φ uncompensated
BK
Reactive power compensation
kVar
AS
Number of steps
VBR
Degree of choking or resonance frequency
COSV
Cos φ acc. to VDE-AR-N 4105 quadrants II, III
BW
Rated alternating current Ir
A
BWCOS
Rated alternating current Ir cos φ 1
A
BS
Rated apparent power SrE
kVA
KG
"""""Short-circuit alternating current Alternator Ik"""""""""""""
A
NBU
Grid short circuit power with UnG Sk“
kVA
AIK
Start-up current lk approx.
A
MS
Motor manufacturer
SA200ID03
Drive type
Gas-Otto engine
AZ
Number of cylinders
HU
Displacement
I
BL
Air-fuel ratio λ
ML
Engine oil
RMB/Engine Oil
MO
Engine oil
I
GM
Generator manufacturer
GT
Generator type
MSU
Motor start-up
S
Speed
rpm
SA700ID22
Heating pump
yes
SA700ID23
Controlled heating pump
yes
SA700ID21
Reference number air supply
room air dependent
SA700ID45
Type of combustian air and flue gas route
CAR
Combustion air requirement
m³/h
MVFR
Module ventilation flow rate
m³/h
TAR
Total air requirement of module
m³/h
MIP
min./max. intake air temperature
5/30
MCS
Min. cross section without hydraulic resistance
cm2
FT
Flue gas temperature
FTM
Flue gas temperature max.
FGFR
Flue gas mass flow rate - damp
kg/h
FGVF
Flue gas volume flow - dry
Nm³/h
DPM
Delivery pressure flue gas max.
Pa
DPCM
Delivery pressure flue gas cascades max.
Pa
PCP
Permissible counter-pressure of exhaust air system
SA700ID32
Emissions Nox
mg/kWh
DM
Dimensions of module L x W x H
mm
SA700ID16
Net total mass
l
SA700ID26
Connections flue gas
80 mm
SA100ID04
CHP type
Floor-standing unit, heating only Floor-standing unit, heating and drinking water
EEL
ErP energy efficiency label
EEI
ErP energy input
kWhHs
SA700ID10
Electrical efficiency ratio ηel(CHP100+Sup0)
%
SA700ID08
efficiency ratio - thermal η(CHP100+Sup0)
%
ERT0
ErP efficiency ratio - total ƞtotal,HS
%
RCT
Room controller category
2
P
P design
kW
Q
Q he
kWh
SA700ID15
Electrical power requirement - standby
kW
SA700ID14
Electrical power requirement - min load
kW
SA700ID13
Electrical power requirement - full load
kW
SA700ID31
heat loss
kW
EPR
Electrical power requirement - standby
kW
N
ƞ S =ƞson -Σ(F1-F5)
NO
Net output - electrical
kW
SA700ID29
Energy input per year
kWh
SA810ID04
Datanorm number
LINK
www.ausschreiben.de
https://ausschreiben.de/catalog/rmb_energie/catalogItem/5564dcdc-78f2-4b72-9a31-52fc956cf237
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Previews
3D
尺寸
2D
下載CAD模型