Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Misumi
Description
NETG, ETKG, PETG, BETG, SETG, AETG, ABETG - Circular Posts - One End Threaded One End Tapped - Thread Diameter Configurable
Bill of material
NETG15-30-M5-N5
PN
Part Number
TYPE
Type
NETG
MAT
Material
ST
Surface Treatment
D
mm
L
L 0.1mm Increment (0.5mm Increment)
mm
Enter value for L
L 0.1mm Increment (0.5mm Increment)
mm
cm
inch
ft
M
M (Coarse) Threaded Selection
N
N (Coarse) Tapped Selection
ALT1
L Dimension Tolerance Change
LKC
L Dimension Tolerance
+/-0.1 mm
ALT5
L Dimension Accuracy Change
ALT4
Right End Change The Effective Tap Depth
ALT2
Thread Length
MLC
MLC 0.1mm Increment
mm
ALT3
Through Hole for Hex Wrench
HL
HL 1mm Increment
mm
ALTDD
d
0.0 mm
MC
mm
GG
g
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models