Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Misumi
Description
NETJF, ETKJF, PETJF, SETJF, AETJF, ABETJF - Circular Posts - Both Ends Female Thread - Inlay Configurable with Wrench Flat Type
Bill of material
NETJF12-20-SC0-M4-N4-G2-H2
PN
Part Number
TYPE
Type
NETJF
MAT
Material
ST
Surface Treatment
D
mm
L
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
LTOL
L Dimension Tolerance
+/-0.05 mm
SC
SC 0.5mm Increment
mm
Enter value for SC
SC 0.5mm Increment
mm
cm
inch
ft
M
M (Coarse) Selection
N
N (Coarse) Selection
G
G 1mm Increment
mm
Enter value for G
G 1mm Increment
mm
cm
inch
ft
H
H 1mm Increment
mm
Enter value for H
H 1mm Increment
mm
cm
inch
ft
P
mm
V
mm
W
mm
LL1
l1
mm
ALT9
Pilot Length at M thread end
GLC
GLC 0.5mm Increment
mm
ALT10
Pilot Length at N thread end
HLC
HLC 0.5mm Increment
mm
ALT1
L Dimension Tolerance Change
ALT11
L Dimension Accuracy Change
ALT2
Left End Change The Effective Tap Depth
ALT5
Right End Change The Effective Tap Depth
ALT3
No machining for P pilot at M thread end
ALT4
No machining for V pilot at N thread end
ALT7
PKH Pilot Diameter Specified
PKH
PKH 1mm Increment
mm
ALT8
VKH Pilot Diameter Specified
VKH
VKH 1mm Increment
mm
ALT6
Through Hole for Hex Wrench
HL
HL 1mm Increment
mm
ALTDD
d
0.0 mm
HHH
mm
GGG
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models