Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Misumi
Description
NETKF, ETKKF, PETKF, SETKF, AETKF, ABETKF - Circular Posts with Pilot - One End Threaded One End Tapped - Pilot & Wrench Flats Configurable
Bill of material
NETKF12-25-M4-N4-G2-H2
PN
Part Number
TYPE
Type
NETKF
MAT
Material
ST
Surface Treatment
D
mm
L
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
SC
SC 0.5mm Increment
mm
Enter value for SC
SC 0.5mm Increment
mm
cm
inch
ft
M
M (Coarse) Threaded Selection
N
N (Coarse) Tapped Selection
G
G 1mm Increment
mm
Enter value for G
G 1mm Increment
mm
cm
inch
ft
H
H 1mm Increment
mm
Enter value for H
H 1mm Increment
mm
cm
inch
ft
P
mm
V
mm
W
mm
LL1
l1
mm
ALT1
L Dimension Tolerance Change
ALT10
L Dimension Accuracy Change
ALT6
Right End Change The Effective Tap Depth
ALT2
No machining for P pilot at M thread end
ALT3
No machining for V pilot at N thread end
ALT7
PKH Pilot Diameter Specified
PKH
PKH 1mm Increment
mm
ALT8
VKH Pilot Diameter Specified
VKH
VKH 1mm Increment
mm
ALT4
Pilot Length at M thread end
GLC
GLC 0.5mm Increment
mm
ALT5
Pilot Length at N thread end
HLC
HLC 0.5mm Increment
mm
ALT9
Through Hole for Hex Wrench
HL
HL 1mm Increment
mm
DD
d
0.0 mm
MC
mm
GG
g
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models