Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Misumi
Description
NETN, ETKN, PETN, SETN, AETN, ABETN - Circular Posts - One End Male Thread Type
Bill of material
NETN15-35-SC0-M5
PN
Part Number
TYPE
Type
NETN
MAT
Material
ST
Surface Treatment
D
mm
L
L 0.1mm Increment (0.5mm Increment)
mm
Enter value for L
L 0.1mm Increment (0.5mm Increment)
mm
cm
inch
ft
SC
SC 0.5mm Increment
mm
Enter value for SC
SC 0.5mm Increment
mm
cm
inch
ft
M
M (Coarse) Selection
W
mm
LL1
l1
mm
ALT3
L Dimension Tolerance Change
LKC
L Dimension Tolerance
+/-0.1 mm
ALT2
L Dimension Accuracy Change
ALT1
Male Thread Length
MLC
MLC 0.1mm Increment
mm
MC
mm
GG
g
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models