Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Misumi
Description
NETRS, ETKRS, PETRS, BETRS, SETRS, AETRS, ABETRS - Circular Posts - Both Ends Tapped - L Dimension Configurable, Wrench Flats
Bill of material
NETRS15-25-SC0
PN
Part Number
TYPE
Type
NETRS
MAT
Material
ST
Surface Treatment
D
mm
L
L 0.1mm Increment (0.5mm Increment)
mm
Enter value for L
L 0.1mm Increment (0.5mm Increment)
mm
cm
inch
ft
SC
SC 0.5mm Increment
mm
Enter value for SC
SC 0.5mm Increment
mm
cm
inch
ft
M
M (Coarse)
W
mm
LL1
l1
mm
ALT1
L Dimension Tolerance Change
LKC
L Dimension Tolerance
±0.1 mm
ALT4
L Dimension Accuracy Change
ALT2
Through Hole for Hex Wrench
HL
HL 1mm Increment
mm
DD
d
0.0 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models