Catalog navigation
CAD model selection
Selectable products: 45
HELP_VARIABLE
Company
Eaton BIM
Description
NexiTech IP40 with Edge Panel 30m - Self-contained exit sign
Bill of material
NEXI150-CGL / NEXI-PLEX-DB(300)
CNSORDERNO
Part Number
LODLEVEL
LOD Level
PREVIEW
Preview picture
PF
Product Family
NexiTech
M1
Material 1
MEAN
Material 1 EAN
MDESC
Material 1 Description
M2
Material 2
M2EAN
Material 2 EAN
M2DESC
Material 2 Description
M12
Material 1 + 2
M12DESC
Material 1 + 2 Description
M12EAN
Material 1 + 2 EAN
EF7000003
Mounting method
Ceiling surface mounting
EF7000004
Protection class
II
EF7000008
Width
110 mm
EF7000015
Outer diameter
- mm
EF7000030
Function
Escape route signage
EF7000085
Conductor cross section
2.5 mm^2
EF7000136
Colour housing
White
EF7000187
Voltage type
AC
EF7000846
Built-in width
95 mm
EF7000943
Built-in diameter
- mm
EF7001278
Type of indicator
Single/double-sided
EF7001438
Length
290 mm
EF7001456
Height/depth
40 mm
EF7001596
Material housing
Plastic
EF7002423
Lamp type
LED not exchangeable
EF7004258
Number of lighting heads
EF7004265
Built-in length
272 mm
EF7004293
Impact strength
IK03
EF7004351
Battery quality
NiCd
EF7005127
Nominal voltage
220-240 Vac
EF7005474
Degree of protection (IP)
IP40
EF7008732
Recognition distance
30 m
EF7009347
Max. system power
W
EF7009349
Rated luminous flux acc. IEC 62722-2-1
lm
EF7011099
Pictogram included
True
EF7011954
Luminous flux in standby mode
70 lm
EF7012090
Rated ambient temperature acc. IEC62722-2-1
5-30 °C
EF7012170
Light distributor
Diffuser lens/optic/panel
EF7023518
Built-in height/depth
96 mm
TS
Testing system
F
Frequency
50-60 Hz
GWT
Glow wire test
850 °C
OUC
Outdoor use compliance
False
MODE
Mode
AT
Autonomy
h
PDFINFO
PDF Info
PDF Info
WEBINFO
WEB Info
WEB Info
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models