Sie können Ihre Vorschläge per Feedback einreichen oder den Online-Kundendienst kontaktieren, wir werden sie so schnell wie möglich verbessern:
Support
OK
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
MODELOS CAD
Conexión
Registrarse
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
Todos los catálogos
Búsqueda geométrica
Búsqueda de croquis
Búsqueda variable
Catálogos certificados
Por categorías
Por países
Por estándares
Idiomas disponibles en el catálogo:
English
English
3MNGQS
Access Casters
MedCaster
Casters
Powered by
Selección de modelo CAD
{access_caster/medcaster/casters/next_generation_asmtab.prj},{NB=3MNGQS},{SER=Next Generation Series},{MO=1},{SIZE=TP01},{AD=},{D=3},{W=1.25000000},{TT=QD},{BR=},{WB=P},{MAT=NG},{PPATH=next_generation_asmtpl.prj}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Añadir para comparar
Productos disponibles: 1
HELP_VARIABLE
Company
Access Casters
Description
Next Generation (to 300 lb/ea)
Bill of material
3MNGQS
PN
Part Number
3MNGQS
SER
Series
Next Generation Series
MO
Mounting Options
Top Plate Swivel
Top Plate Rigid
Hollow Kingpin
Hollow Kingpin (Rigid)
Grip Ring Stem
Expanding Adapter Stem
Threaded Stem
Round Stem
Round Stem (Rigid)
Square Stem
Square Stem (Rigid)
Top Plate Swivel
Top Plate Rigid
Hollow Kingpin
Hollow Kingpin (Rigid)
Grip Ring Stem
Expanding Adapter Stem
Threaded Stem
Round Stem
Round Stem (Rigid)
Square Stem
Square Stem (Rigid)
SIZE
Stem/Plate Size
2-1/2" x 3-5/8" (TP01)
2-1/2" x 3-5/8" (TP01)
AD
Expanding Adapter Stem
N/A
N/A
D
Wheel Diameter
3
4
5
6
3
4
5
6
Inch
W
Tread Width
1 1/4
Inch
TT
Tread Type
QuikStart TPR
Anti-Microbial TPR
QuikStart TPR
Anti-Microbial TPR
CAP
Capacity
200
Lbs
BR
Caster Brake
Without Brake
Total Lock
Direction Lock
Without Brake
Total Lock
Direction Lock
H
Load Height
4 1/4
Inch
R
Swivel Radius
2 13/16
Inch
WB
Wheel Bearing
Precision Ball
Plain
Precision Ball
Plain
MAT
Material
Nylon
Stainless Steel
Non-Magnetic
Nylon
Stainless Steel
Non-Magnetic
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimensión
2D
Descarga de modelos CAD
Generar CAD
Generar hoja de datos PDF
Solicitud de cotización