You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
-
등록
로그인
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
Todos os catálogos
Geometric Search
Sketch Search
Variable Search
Catálogos certificados
Por categorias
Por países
Por padrões
Idiomas disponíveis para o catálogo:
English
English (United States)
Informações sobre o selo de Controle de Qualidade
Catálogo: Reid Supply
Created: 09.12.2019
Algumas particularidas do catálogo:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Reid Supply
NFC-37639
Reid Supply
Feet, Casters & Isolation Mounts
Adjustable Leveling Feet & Accessories
Caster Accessories
Caster Wheels
Phenolic Caster Wheels
Powered by
Seleção de modelos em CAD
{reidsupply/l1_p00000000/l2_p01000000/l3_p01030000/l3_p01030100/p100175/nfc-37636.prj},{NB=NFC-37639},{PN=NFC-37639},{AMERSID=1092290},{APACID=-},{EMEAID=-},{WDIA=5 x 2},{WT=Plaskite},{LC=900},{HL=2 3/16},{AXLE=3/4},{BEARING=Roller},{CON1=Default},{CON2=Default},{CON3=Default},{CON4=Default},{CON5=NFC-37639},{CON6=Default},{CON7=Default},{URL=https://www.reidsupply.com/en-us/p/caster-wheels/nfc-37639}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Add for comparison
Available products: 4
HELP_VARIABLE
Company
Reid Supply
Description
NFC-37636 - Phenolic Caster Wheels
Bill of material
NFC-37639
PN
Part No.
NFC-37639
NFC-37639
AMERSID
Americas ID
1092290
1092290
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
WDIA
Wheel Diameter and Width
5 x 2
5 x 2
WT
Wheel Type
Plaskite
LC
Load Capacity
900
900
HL
Hub Length
2 3/16
AXLE
Axle Size
3/4
BEARING
Bearing
Roller
URL
https://www.reidsupply.com/en-us/p/caster-wheels/nfc-37639
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Baixar modelos em CAD
Gerar desenho CAD
Gerar ficha técnica em formato PDF
Pedir cotação