Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
nfd01_08 - Thermal silica pad square
Bill of material
NFD04-T0.5-A10-B10-C30
CODE
code
TYPE
type
square
MAT
material
Thermally conductive silicone rubber
COLOR
color
A
TOLERANCE1
A tolerance
±1.0
B
TOLERANCE2
B tolerance
±1.0
T
TOLERANCE3
T tolerance
±0.10
HARDNESS
Hardness (Shore)
PROPORTION
proportion
g/cm^3
TOLERANCE4
Specific Gravity Tolerance
TEAR
tear strength
KN/m
TEMPERATURE
temperature range
-40~200℃ KN/m
BREAKDOWN
breakdown voltage
≥4 KV
VOLUME
Volume resistance
1.1*10^16 Ω.cm
THERMAL
Thermal Conductivity
TOLERANCE5
Thermal Conductivity Tolerance
FIRE
Fire performance
V-0
LINK
weblink
webxxx
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models