Catalog navigation
Wybór modelu CAD
Dostępne producty: 2
HELP_VARIABLE
Company
Misumi
Description
NFTF5-2020, HFTF5-2020, NFTF6-3030, HFTF6-3030 - Door Extrusion - Aluminum Extrusions for Doors
Bill of material
NFTF5-2020-50
PN
Part Number
TYPE
Type
MAT
Material
ST
Surface Treatment
Anodizing
NO
No.
L
L 0.5mm Increment
mm
Enter value for L
L 0.5mm Increment
mm
cm
inch
ft
MASS
Mass
kg/m
SA
Sectional Area
mm2
PT
Panels Thickness
3~5 mm
LLX
lx Geometrical Moment of Inertia
mm^4
LLY
ly Geometrical Moment of Inertia
mm^4
ALT1
Tapping
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Wymiar
2D
Pobierz modele CAD