Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
NGE01 - Manipulator end parts, fingers, pneumatic gripper
Bill of material
NGE01-A14
CODE
Code
NGE01
TYPE
Types of
Single finger with hook
MAT
Main material
aluminium
ST
surface treatment
anodic oxidation
A
mm
B
14.0 mm
C
10.5 mm
D
14 mm
E
5.5 mm
F
13.5 mm
G
4.5 mm
H
74 mm
J
12 mm
K
49.5 mm
M
M12×1 mm
STR
stroke
35 °
WAMR
With a magnetic ring
There was
WP
working pressure
2.5~8 bar
WT
working temperature
-10~70
TAC
The air consumption
0.40 cm³
CT
Closing torque (6bar pressure)
26 N·cm
WEI
reference weight
25 g
LINK
weblink
weblink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models