Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
NGE03 - Manipulator end parts, fingers, pneumatic gripper
Bill of material
NGE03-A14
CODE
Code
NGE03
TYPE
Types of
Double finger without tick
MAT
Main material
aluminium
ST
surface treatment
anodic oxidation
A
mm
B
12.0 mm
C
10.5 mm
D
14 mm
E
5.5 mm
H
72 mm
J
12 mm
K
49.5 mm
L
2.5 mm
M
M12×1 mm
N
11 mm
S
32 mm
P
19 mm
Q
14 mm
R
19.0 mm
STR
stroke
95 °
WAMR
With a magnetic ring
There was
WP
working pressure
2.5~8 bar
WT
working temperature
-10~70
TAC
The air consumption
1.00 cm³
CT
Closing torque (6bar pressure)
19 N·cm
WEI
reference weight
36 g
LINK
weblink
weblink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models