Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
NGL03 - Robot end parts - flexible gripper light controller
Bill of material
NGL03-1
CODE
Code
NGL03
TYPE
Type
Flexible Gripper / Lightweight Controller
SPE
Specifications
01(Tin Bronze)
DIM
Dimensions (L*W*H)
64*31*85 mm
OUT
Output Air Pressure
-90~300 Kpa
POS
Positive pressure flow
165 L/min
NEG
Negative pressure flow
55 L/min
CON
Control Method
Solenoid Valve Control
WEI
Weight
0.35 kg
LINK
Web Links
Web Links
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models