Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
NHD02 - Monitor bracket, armless, keyboardless, single monitor, vertical installation, Q235 material
Bill of material
NHD02
CODE
code
NHD02
TYPE
type
armless
ZJAZFS
Support installation method
Locking hole installation
MAT
material
Q235
BMCL
Surface treatment
Black spray paint
SYXSQCC
Applicable display size
17"~27"
ZDFZ
Maximum load capacity
9kg
FJ
Attachment
a:M4x12Cross recessed pan head screws4 pcs;b:M4x30Cross recessed pan head screws4 pcs;c:M5x16Hexagon socket countersunk head screws3 pcs;d:M6Hexagon cap nut1 pcs;e:M5x40Hexagon socket pan head screws1 pcs;f:M5Hexagon nut1 pcs;g:High washer4 pcs;h:Low washer4 pcs;i:Wire clamp1 pcs
LINK
website link
website link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models