Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
NHD19 - Display bracket; Universal keyboard; Single display; Vertical installation; Column locking; Ordinary type; Single arm
Bill of material
NHD19-L450
CODE
NHD19
TYPE1
type1
Ordinary type
TYPE2
type2
Single arm
JPZD
Keyboard folding
no
ZJAZFS
Support installation method
Locking hole installation
MAT
material
Aluminum alloy
BMCL
Surface treatment
clear anodizing
L
l
SYXSQCC
Applicable display size
15"~27"
ZDFZ
Maximum load capacity
8kg
FJ
Attachment
Screw assembly kit
LINK
website link
website link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models