Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
NHD35_36 - Display bracket, universal keyboard, single monitor, wall mounted, fixed, ordinary type, armless/single arm
Bill of material
NHD35-01-L450
CODE
TYPE
type
Without arms/Single arm
JPZD
Keyboard Fold
no
ZJAZFS
Bracket installation method
Locking hole installation
MAT
material
aluminium alloy
BMCL
surface treatment
Silver spray molding
BS
Arm count
L
SYXSQCC
Applicable display size
15"~27"
ZDFZ
Maximum load
8kg
FJ
attachment
Screw assembly kit
LINK
website link
website link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models