Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
NHD92 - Heavy load display bracket without keyboard wall mounted installation
Bill of material
NHD92-01
CODE
code
NHD92
TYPE1
type1
No keyboard
TYPE2
type2
Wall mounted installation
ZJAZFS
Installation method of bracket
Lock hole installation
MAT
material
Aluminum alloy
BMCL
Surface treatment
White spray paint
BS
Number of arms
SYXSQCC
Applicable display size
15"~27"
ZDFZ
Maximum load capacity
15kg
LINK
website link
website link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models