Catalog navigation
CAD model selection
Selectable products: 40
HELP_VARIABLE
Company
Neumeister Hydraulik
Description
NHDZ FF-GE - double-acting cylinders 315 bar
Bill of material
NHDZ100N70-16 FF-GE HV40
BZ
description
DK
piston diameter
mm
DS
rod diameter
mm
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
HV
HV – chromium plating
AN
connection size
POSANS1
connection position "A"
°
POSANS2
connection position "B"
°
POSEN1
position air ventilation 1
POSEN2
position air ventilation 2
POSEN3
position air ventilation 3
POSEN4
position air ventilation 4
ENTL
air ventilation size
SSNS
grease nipple cylinder rod
SNG
grease nipple size
GE
bearing size
mm
TYP
bearing type
F
bearing width
mm
H
zero-stroke length
mm
E
tube diameter
mm
L1
position connection "A"
mm
L2
position air ventilation
mm
L3
position connection "B"
mm
X1
connection external diameter
25 mm
Z1
connection height
mm
K
eye thickness
mm
G
eye-ø rod
mm
M
functional rod height
mm
C
overlap
mm
R
FF-external diameter
mm
Q
reference diameter
mm
P
flange thickness
mm
U
drilling diameter
mm
W
pitch
°
CTN
customs tariff number
841221800000
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models