Catalog navigation
CAD model selection
Selectable products: 20
HELP_VARIABLE
Company
Neumeister Hydraulik
Description
NHDZL GE-GE - double-acting cylinders 250 bar
Bill of material
NHDZL80N50-25 GE-GE HV40
BZ
description
DK
piston diameter
mm
DS
rod diameter
mm
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
HV
HV – chromium plating
AN
connection size
POSANS1
connection position "A"
°
POSANS2
connection position "B"
°
POSEN1
position air ventilation 1
POSEN2
position air ventilation 2
POSEN3
position air ventilation 3
POSEN4
position air ventilation 4
ENTL
air ventilation size
SNXL
grease nipple cylinder barrel
SSNS
grease nipple cylinder rod
SNG
grease nipple size
GE
bearing size
mm
TYP
bearing type
F
bearing width
H
zero-stroke length
mm
E
tube diameter
mm
L1
position connection "A"
mm
L2
position air ventilation
mm
L3
position connection "B"
mm
X1
connection external diameter
25 mm
Z1
connection height
24 mm
K
eye thickness
mm
D
eye-ø bottom
mm
A
functional bottom height
mm
G
eye-ø rod
mm
M
functional rod height
mm
C
overlap
mm
CTN
customs tariff number
841221800000
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models