Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
NHF71_73 - Bell-type shock absorbing seat Female thread fixing plate Round type
Bill of material
NHF71-3038
CODE
code
TYPE
type
Round type, two-hole type
MAT1
Rubber body material
Natural Rubber
MAT2
Metal parts material
S45C
RBH
Rubber body hardness
SUR
Surface treatment of metal parts
Galvanized
SPE
Specification
M
8
D
30
H
38
W
81
W1
41
P
60
DD
d
8.0
MCV
Maximum compression volume
4 mm
ML
Maximum load
Kg
LINK
weblink
webxxx
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models