Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
NHM82 - Electric Gripper Horizontal Slider Type
Bill of material
NHM82-38-NPN
CODE
code
NHM82
TYPE
Types of
Horizontal slider type
MAT
Body material
Aluminum alloy
SUR
surface treatment
Anodizing
COL
color
black
JOU
journey
POR
port selection
TEM
Use ambient temperature
FOR
maximum clamping force
N
MOT
Motor size
mm
RED
Reduction ratio
1:2
TOP
top speed
mm/sec
REP
Repeatability
±0.02 mm
JAW
One-side backlash of jaws
≤0.23 mm
MRR
allowable moment Mr
N.m
MYY
allowable moment My
N.m
MPP
allowable moment Mp
N.m
DC
DC power supply
24 V
RAT
Rated current
1.5 A
LOOP
position closed loop
Yes
CON
control method
SYS
Control System
External drive
WEI
Body weight
kg
LINK
web link
website link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models