Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
NHR05 - Nozzles; Spray shape; Fan shaped; Fixed type
Bill of material
NHR05-1-d1
CODE
NHR05
PSXZ
Spray shape
sector
WXTZ
Appearance characteristics
Ball head type
MAT
material
SUS316
ZGSYYL
Maximum operating pressure
5Bar
ZGSYWD
Maximum operating temperature
200℃
TJLT
Recommended fluid
air, water
GCXH
Nominal model
DD
d,Slot width
mm
PSJD
Spray angle
80±5
R
thread
R1/8
L
22 mm
A
8.0 mm
B
8 mm
S
12 mm
E
13.8 mm
ZL
Weight
12 g
LINK
website link
website link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models