Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
NHR06 - Nozzles; Spray shape; Fan shaped; Fixed type
Bill of material
NHR06-1-A10
CODE
NHR06
PSXZ
Spray shape
Fan shaped
WXTZ
Appearance characteristics
Flat mouth type
MAT
material
SUS316
ZGSYYL
Maximum operating pressure
5Bar
ZGSYWD
Maximum operating temperature
200℃
TJLT
Recommended fluids
air
GCXH
Nominal model
1
A
Spray port width
mm
PSJD
Spray angle
25
R
Thread
R1/8
L
l
40 mm
T
1.5 mm
C
3.1 mm
D
11.6 mm
S
12 mm
ZL
Weight
15 mm
LINK
website link
website link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models