Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
NHR38_39 - Point nozzle; Spray shape; Single point shape, single hole type/double hole type
Bill of material
NHR38-D3-L50
CODE
PSXZ
Spray shape
Single point shape
WXTZ
Appearance characteristics
Single hole type
JKLX
Interface type
Light tube type
MAT1
tube material
SUS316
MAT2
Joint material
SUS316
MAT3
Installation plate material
SUS316
ZGSYYL
Maximum operating pressure
7Bar
ZGSYWD
Maximum operating temperature
70℃
TJLT
Recommended fluids
Air, water
D
Outer diameter
mm
L
mm
DD
inner diameter
2 mm
LINK
website link
website link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models