Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
NHR55 - Spray nozzle spray shape · sector
Bill of material
NHR55-1-d0.5
CODE
NHR55
PSXZ
Spray shape
sector
WXTZ
Appearance characteristics
Double connector type
MAT
material
SUS316
ZGSYYL
Maximum operating pressure
7Bar
ZGSYWD
Maximum operating temperature
70℃
TJLT
Recommended fluids
Air, water
GCXH
Nominal model
1
DD
Internal channel aperture of liquid
0.5 mm
LINK
website link
website link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models