Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
NHR66/NHR67 - Spray nozzle; Spray shape; Deformable/Conical
Bill of material
NHR66-1
CODE
PSXZ
Spray shape
Conical
MAT
material
A5052
ZGSYYL
Maximum operating pressure
7Bar
ZGSYWD
Maximum operating temperature
200℃
TJLT
Recommended fluids
air
GCXH
Nominal model
R
Thread
R1/8
S
10 mm
L
29.5 mm
D
9.5 mm
E
14 mm
F
8 mm
G
10.6 mm
A
25 °
LINK
website link
website link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models